Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Coil series | J SERIES | J Series |
| Coil termination | CONDUIT CONNECTOR | Conduit Connector |
| Diode | NO | No |
| Flow rate GPM | 6.00 | |
| Flow rate LPM | 23.000 | |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 82 CM3/MIN (5 IN3/MIN) | 82 cm3/min (5 in3/min) max @ 210 bar |
| Model Code 1 | SV4-10-C-8H-115A-P | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port size | 1/2 | 1/2" |
| Port type | SAE | SAE |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 4.750 | |
| Product height mm | 120.650 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal Type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | 2-WAY, 2-POSITION, POPPET, NC | 2-Way, 2-Position, Poppet, NC |
| Torque into aluminium cavity | 45-54 NM | 45-54 Nm |
| Voltage | 115 | 115 V |
| Voltage type | AC | AC |
