SV1-10-4-6T-24DP 4/2 SOL/OP VLV 24VDC 6T, SV1-10-4-6T-24D-P-product-details

SV1-10-4-6T-24DP 4/2 SOL/OP VLV 24VDC 6T, SV1-10-4-6T-24D-P

02-167149

Model code: SV1-10-4-6T-24D-P


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1-10-4-6T-24D-P
Product height in5.750
Product height mm146.050
Product length in3.000
Product length mm76.200
Product width in2.000
Product width mm50.800