Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-20-2 | C-20-2 |
| Coil series | SV*E SERIES | SV*E Series 'U' (CSA Approved) |
| Coil termination | CONDUIT CONNECTOR | Conduit Connector |
| Diode | NO | No |
| Flow rate GPM | 60.00 | |
| Flow rate LPM | 227.000 | |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV2E-20-C-16T-24D-U | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port size | 1 | 1" |
| Port type | SAE | SAE |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 4.940 | |
| Product length mm | 125.476 | |
| Product width in | 2.120 | |
| Product width mm | 53.848 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal Type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | 2-WAY, 2-POSITION, POPPET, NC | 2-Way, 2-Position, Poppet, NC |
| Voltage | 24 | 24 V |
| Voltage type | DC | DC |