SV1E-10-4-0-24DU 4/2 SOL/OP CART 24VDC, SV1E-10-4-0-24D-U-product-details

SV1E-10-4-0-24DU 4/2 SOL/OP CART 24VDC, SV1E-10-4-0-24D-U

02-167439

Model code: SV1E-10-4-0-24D-U


Tools

Product specifications

Characteristic
Value
Description
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1E-10-4-0-24D-U
Product height in5.130
Product height mm130.302
Product length in2.120
Product length mm53.848
Product width in3.000
Product width mm76.200