SV1E-10-3-0-115AU3/2 SOL/OP CART 115VAC, SV1E-10-3-0-115A-U-product-details

SV1E-10-3-0-115AU3/2 SOL/OP CART 115VAC, SV1E-10-3-0-115A-U

02-167445

Model code: SV1E-10-3-0-115A-U


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
CavityC-10-3C-10-3
Flow rate GPM6.00
FunctionSOLENOID VALVESolenoid Valve
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1E-10-3-0-115A-U
Product height in4.500
Product height mm114.300
Product length in2.120
Product length mm53.848
Product width in3.000
Product width mm76.200
Seal typeBUNA-NBuna-N
Style3-WAY 2-POSITION3-Way 2-Position
Voltage115115 V
Voltage typeACAC