Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-167562
SV1-10-C-6T-24DG 2/2 SOL/OP VLV 24VDC 6T
02-167562
Tools
Add to comparison
Add to comparison
02-167562
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
4.750
Product height mm
120.650
Product length in
2.500
Product length mm
63.500
Product width in
2.000
Product width mm
50.800