Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Coil series | J SERIES | J Series |
| Coil termination | DEUTSCH M, DT04-2P, INTEGRATED | Deutsch M, DT04-2P, Integrated |
| Diode | NO | No |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV1-10-C-0-24D-A | |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 1.920 | |
| Product length mm | 48.768 | |
| Product width in | 1.160 | |
| Product width mm | 29.464 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| SEAL TYPE | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | 2-WAY, 2-POSITION, POPPET, NC | 2-Way, 2-Position, Poppet, NC |
| Torque into aluminium cavity | 47-54 NM | 47-54 Nm |
| Voltage | 24 | 24 V |
| Voltage type | DC | DC |