SV1-10-4-0-115AP 4/2 SOL/OP CART 115VAC, SV1-10-4-0-115A-P-product-details

SV1-10-4-0-115AP 4/2 SOL/OP CART 115VAC, SV1-10-4-0-115A-P

02-167631

Model code: SV1-10-4-0-115A-P


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1-10-4-0-115A-P