Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV1-10-3-6T-115A-P | |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 3.000 | |
| Product length mm | 76.200 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 |