SV1-10-3-0-24DP 3/2 SOL/OP CART 24VDC, SV1-10-3-0-24D-P-product-details

SV1-10-3-0-24DP 3/2 SOL/OP CART 24VDC, SV1-10-3-0-24D-P

02-167676

Model code: SV1-10-3-0-24D-P


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1-10-3-0-24D-P
Product height in4.000
Product height mm101.600
Product length in2.000
Product length mm50.800
Product width in1.530
Product width mm38.862