SV1-10-3-0-115AP 3/2 SOL/OP CART 115VAC, SV1-10-3-0-115A-P-product-details

SV1-10-3-0-115AP 3/2 SOL/OP CART 115VAC, SV1-10-3-0-115A-P

02-167686

Model code: SV1-10-3-0-115A-P


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1-10-3-0-115A-P
Product height in4.000
Product height mm101.600
Product length in2.000
Product length mm50.800
Product width in1.530
Product width mm38.862