Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-3S | C-10-3S |
| Flow rate GPM | 16.000 | |
| Flow rate lpm | 60.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | DIFFERENTIAL PRESSURE SENSING | Differential Pressure Sensing |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | DPS2-3517V | |
| Normal function | SPOOL, FLOW CTRL, NO (HYDROST) | Spool, Flow control, Normally open (hydrostat) |
| Number housing ports | 3 | 3 |
| Number of valve port | 3 | 3 |
| Operating temp | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Pilot ratio | 1:1 | 1:1 |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure differential BAR | 17.20 | |
| Pressure differential PSI | 250.00 | |
| Pressure rating BAR | 290.00 | |
| Pressure rating PSI | 4200.00 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 5.000 | |
| Product length mm | 127.000 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| SEAL TYPE | VITON | Viton |
| Special features | NONE | None |
| Spring | 310 PSI | 310 psi |
| Stroke adjustment | SCREW | Screw |
| Style | SPOOL | Spool |