Danfoss
02-169350
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-169350
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Screw |
| Application | harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory Set Flow Rate | 8.6033 l/min |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact |
| Flow rate | 38 l/min |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Flow Regulator |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum Flow Rate | 37.8 l/min |
| Minimum Flow Rate | 7.6 l/min |
| Model Code | FR2-10V-S-0-2.27 |
| Number of Housing Ports | 2 |
| Number of Valve Ports | 2 |
| Operating Temperature | -40°C to +120°C |
| Port Type | Cartridge Only |
| Pressure Rating | 210 bar |
| Product Height | 1 in |
| Product Length/Depth | 4.4 in |
| Product Type | Flow Control Valves |
| Product Volume | 4.4 in³ |
| Product Weight | .48 lb |
| Product Width | 1 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Viton |
| Special features | None |
| Spool Seal | No |
| Style | Adjustable Pressure Compensated, Flow Regulator |
| Sub-brand | None |
| Trade Name | FR2-10 Series |
| Valve Material | Steel |