Danfoss
02-169359
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-169359
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Screw | |
| Application | harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-2 | |
| Factory Set Flow Rate | 3.411 l/min | |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact | |
| Flow rate | 38 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Flow Regulator | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | Standard | |
| Maximum Flow Rate | 7.5 l/min | |
| Minimum Flow Rate | 1.9 l/min | |
| Model Code | FR2-10-S-0-.90 | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +120°C | |
| Port Type | Cartridge Only | |
| Pressure Rating | 210 bar | |
| Product Height | 1 in | |
| Product Length/Depth | 4.4 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 4.4 in³ | |
| Product Weight | .48 lb | |
| Product Width | 1 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Buna-N | |
| Special features | None | |
| Spool Seal | No | |
| Style | Adjustable Pressure Compensated, Flow Regulator | |
| Sub-brand | None | |
| Trade Name | FR2-10 Series | |
| Valve Material | Steel |