Danfoss-product-details

Danfoss

02-170008

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Adjustment TypeFactory Set
ApplicationHarvesters, refuse haulers, mobile and industrial applications
BrandDanfoss
CavityC-10-2
Factory Set Pressure130.91 bar
Feature350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space
Flow rate114 l/min
Fluid compatibilityAll SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc.For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question.
FunctionPressure Relief Valve
HousingNo
Installation TypeScrew-in Cartridge
Leakage114 cc/min
Minimum Working Pressure7 bar
Model CodeRV5-10-F-0-20/19
Number of Housing Ports2
Number of Valve Ports2
Operating Temperature-40°C to +120°C
OperationPilot Operated
Port sizeNone
Port TypeCartridge Only
Pressure Rating350 bar
Product Height1 in
Product Length/Depth3.33 in
Product TypePressure Control Valves
Product Volume3.33 in³
Product Weight.48 lb
Product Width1 in
Recommended Filtration Level18/16/13
Seal TypeBuna-N
StyleSpool
Sub-brandNone
Trade NameRV5-10 Series
Valve MaterialSteel
Working pressure - max140 bar