SICV Pressure Control Valves 02-170698 (RIGHT)

SEQUENCE VALVE, PSV8-10, PSV8-10-S-0-2/

02-170339

Model code: PSV8-10-S-0-2/


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityC-10-4C-10-4
Factory set pressrue BAR7.000
Factory set pressrue PSI100.000
Flow rate GPM6.00
Flow rate LPM23.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE SEQUENCE VALVEPressure Sequence Valve
HousingNONo
Housing materialNONENone
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage164 CC/MIN164 cc/min
Max working pressure BAR14.000
Max working pressure PSI204.000
Min working pressure BAR4.000
Min working pressure PSI51.000
Model Code 1PSV8-10-S-0-2/
Number of housing ports44
Number of valve ports44
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationDIRECT ACTINGDirect acting
Port sizeNONENone
Port typeCARTRIDGE ONLYCartridge Only
Product height in1.000
Product height mm25.400
Product length in5.780
Product length mm146.812
Product width in1.000
Product width mm25.400
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
StyleSPOOLSpool