SICV Flow Control Valves 02-170205 (RIGHT)

SEQUENCE VALVE, PSV7-10, PSV7-10-S-0-18-10

02-170352

Model code: PSV7-10-S-0-18-10


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityC-10-3C-10-3
Factory set pressrue BAR69.000
Factory set pressrue PSI1002.000
Flow rate gpm6.00
Flow rate LPM23.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE SEQUENCE VALVEPressure Sequence Valve
HousingNONo
Housing materialNONENone
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage164 CC/MIN164 cc/min
Max working pressure BAR125.000
Max working pressure PSI1818.000
Min working pressure BAR20.000
Min working pressure PSI291.000
Model Code 1PSV7-10-S-0-18-10
Number of housing ports33
Number of valve ports33
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationDIRECT ACTINGDirect acting
Port SizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Product height in1.000
Product height mm25.400
Product length in4.960
Product length mm125.984
Product width in1.000
Product width mm25.400
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
StyleSPOOLSpool