PRESS REDUCING/RELIEVING VALVE, PRV2-10, PRV2-10-S-0-35-15-product-details

PRESS REDUCING/RELIEVING VALVE, PRV2-10, PRV2-10-S-0-35-15

02-170482

Model code: PRV2-10-S-0-35-15


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityC-10-3C-10-3
Factory set pressrue BAR103.000
Factory set pressrue PSI1504.000
Flow rate GPM10.00
Flow rate LPM38.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE REDUCING/RELIEVINGPressure Reducing/Relieving Valves
HousingNONo
Housing materialNONENone
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage820 CC/MIN820 cc/min
Max working pressure BAR240.000
Max working pressure PSI3490.000
Min working pressure BAR17.000
Min working pressure PSI247.000
Model Code 1PRV2-10-S-0-35-15
Number of housing ports33
Number of valve ports33
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationPILOT OPERATEDPilot operated
Port SizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Product height in1.000
Product height mm25.400
Product length in4.960
Product length mm125.984
Product width in1.000
Product width mm25.400
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
StyleSPOOLSpool