Danfoss
02-170511
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-170511
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Screw | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-3 | |
| Factory Set Pressure | 11.713 bar | |
| Feature | 350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 15 l/min | |
| Fluid compatibility | All SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc.For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question. | |
| Function | Pressure Reducing/Relieving Valves | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .3 cc/min | |
| Minimum Working Pressure | 3.5 bar | |
| Model Code | PRV1-10V-S-0-2/1.7 | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Direct Acting | |
| Port size | None | |
| Port Type | Cartridge Only | |
| Pressure Rating | 165 bar | |
| Product Height | 1 in | |
| Product Length/Depth | 4.96 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 4.96 in³ | |
| Product Weight | .54 lb | |
| Product Width | 1 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Viton | |
| Special features | None | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | PRV1-10 Series | |
| Valve Material | Steel | |
| Valve Torque into Cavity | 47-54 Nm | |
| Working pressure - max | 14 bar |