Danfoss-product-details

Danfoss

02-170617

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Adjustment TypeKnob
ApplicationHarvesters, refuse haulers, mobile and industrial applications
BrandDanfoss
CavityC-12-3
Factory Set Pressure185 bar
Feature350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space
Flow rate114 l/min
Fluid compatibilityAll SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc.For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question.
FunctionPressure Reducing/Relieving Valves
HousingYes
Housing materialSteel
Installation TypeScrew-in Cartridge
LeakageStandard
Minimum Working Pressure20 bar
Model CodePRV11-12-K-S10T-50/
Number of Housing Ports3
Number of Valve Ports3
Operating Temperature-40°C to +120°C
OperationPilot Operated
Port size5/8"
Port TypeSAE
Pressure Rating350 bar
Product Height6.88 in
Product Length/Depth3.5 in
Product TypePressure Control Valves
Product Volume48.16 in³
Product Weight7.64 lb
Product Width2 in
Recommended Filtration Level18/16/13
Seal TypeBuna-N
StyleSpool
Sub-brandNone
Trade NamePRV11-12 Series
Valve MaterialSteel
Working pressure - max350 bar