SICV Pressure Control Valves 02-170273 (RIGHT)

SEQUENCE VALVE, PSV3-10, PSV3-10-I-0-24-12

02-170676

Model code: PSV3-10-I-0-24-12


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeINTERNALInternal
BrandDANFOSSDanfoss
CavityC-10-3C-10-3
Factory set pressrue BAR83.000
Factory set pressrue PSI1203.000
Flow rate GPM6.00
Flow rate LPM23.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE SEQUENCE VALVEPressure Sequence Valve
HousingNONo
Housing materialNONENone
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage164 CC/MIN164 cc/min
Max working pressure BAR165.000
Max working pressure PSI2399.000
Min working pressure BAR25.000
Min working pressure PSI364.000
Model Code 1PSV3-10-I-0-24-12
Number of housing ports33
Number of valve ports33
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationDIRECT ACTINGDirect acting
Port sizeNONENone
Port typeCARTRIDGE ONLYCartridge Only
Product height in1.000
Product height mm25.400
Product length in4.000
Product length mm101.600
Product width in1.000
Product width mm25.400
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
StyleSPOOLSpool