SICV Flow Control Valves 02-170205 (RIGHT)

PSV11-12-S-0-30-XXX, PSV11-12-S-0-30-XXX

02-170693

Model code: PSV11-12-S-0-30-XXX


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityC-12-3SC-12-3S
Flow rate gpm30.00
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1PSV11-12-S-0-30-XXX
Product height in1.250
Product height mm31.750
Product length in5.160
Product length mm131.064
Product width in1.250
Product width mm31.750
Seal typeBUNA-NBuna-N

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm