Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-12-3S | C-12-3S |
| Factory set pressrue BAR | 52.000 | |
| Factory set pressrue PSI | 752.000 | |
| Flow rate GPM | 0.30 | |
| Flow rate LPM | 1.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE SEQUENCE VALVE | Pressure Sequence Valve |
| Housing | NO | No |
| Housing material | NONE | None |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 197 CC/MIN | 197 cc/min |
| Max working pressure BAR | 100.000 | |
| Max working pressure PSI | 1454.000 | |
| Min working pressure BAR | 10.000 | |
| Min working pressure PSI | 145.000 | |
| Model Code 1 | PSV11-12-S-0-15-XXX | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 5.160 | |
| Product length mm | 131.064 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |