Danfoss
02-170732
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-170732
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Knob | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-3 | |
| Factory Set Pressure | 128.5 bar | |
| Feature | 350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 38 l/min | |
| Fluid compatibility | All SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc.For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question. | |
| Function | Pressure Reducing/Relieving Valves | |
| Housing | Yes | |
| Housing material | Steel | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .3 cc/min | |
| Minimum Working Pressure | 17 bar | |
| Model Code | PRV2-10V-K-8T-50/ | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -30°C to +90°C | |
| Operation | Pilot Operated | |
| Port size | 1/2" | |
| Port Type | SAE | |
| Pressure Rating | 240 bar | |
| Product Height | 6.3 in | |
| Product Length/Depth | 3 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 33.264 in³ | |
| Product Weight | 4.29 lb | |
| Product Width | 1.76 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Viton | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | PRV2-10 Series | |
| Valve Material | Steel | |
| Working pressure - max | 240 bar |