Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | PRV2-10-S-A-6H-3-XXX | |
| Product height in | 6.300 | |
| Product height mm | 160.020 | |
| Product length in | 3.000 | |
| Product length mm | 76.200 | |
| Product width in | 1.760 | |
| Product width mm | 44.704 |
