SICV Pressure Control Valves 02-170273 (RIGHT)

PRESS REDUCING/RELIEVING VALVE, PRV2-10, PRV2-10-I-0-20-14.25

02-170761

Model code: PRV2-10-I-0-20-14.25


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeINTERNALInternal
BrandDANFOSSDanfoss
CavityC-10-3C-10-3
Factory set pressrue BAR100.000
Factory set pressrue PSI1454.000
Flow rate gpm10.00
Flow rate LPM38.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE REDUCING/RELIEVINGPressure Reducing/Relieving Valves
HousingNONo
Housing materialNONENone
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage820 CC/MIN820 cc/min
Max working pressure BAR140.000
Max working pressure PSI2036.000
Min working pressure BAR7.000
Min working pressure PSI102.000
Model Code 1PRV2-10-I-0-20-14.25
Number of housing ports33
Number of valve ports33
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationPILOT OPERATEDPilot operated
Port SizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Product height in1.000
Product height mm25.400
Product length in3.890
Product length mm98.806
Product width in1.000
Product width mm25.400
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
StyleSPOOLSpool