Danfoss
02-171003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-171003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-20-3S | |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs | |
| Flow rate | 303 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Differential Pressure Sensing | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 0.25 cc/min | |
| Model Code | DPS2-20-R-F-0-40 | |
| Normal Function | Spool, Pressure reducing, Normally open | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Differential Pressure | |
| Pilot Ratio | 1:1 | |
| Port Type | Cartridge Only | |
| Pressure Differential | 80 bar | |
| Pressure Rating | 290 bar | |
| Product Height | 1.87 in | |
| Product Length/Depth | 4.34 in | |
| Product Type | Logic Elements | |
| Product Volume | 15.177 in³ | |
| Product Weight | 1.78 lb | |
| Product Width | 1.87 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Buna-N | |
| Special features | None | |
| Spring | 80 bar | |
| Stroke Adjustment | None | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | DPS2-20 Series | |
| Valve Material | Cartridge only |