SICV Flow Control Valves 02-164226 (RIGHT)

PROPORTIONAL PRESS RED VLV,CIB, PRV2-10, PRV2-10-K-A-6T-3-XXX

02-171019

Model code: PRV2-10-K-A-6T-3-XXX


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeKNOBKnob
BrandDANFOSSDanfoss
CavityC-10-3C-10-3
Factory set pressrue BAR10.000
Factory set pressrue PSI150.000
Flow rate GPM10.00
Flow rate LPM38.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE REDUCING/RELIEVINGPressure Reducing/Relieving Valves
HousingYESYes
Housing materialSTEELSteel
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage820 CC/MIN820 cc/min
Max working pressure BAR20.000
Max working pressure PSI291.000
Min working pressure BAR4.000
Min working pressure PSI51.000
Model Code 1PRV2-10-K-A-6T-3-XXX
Number of housing ports33
Number of valve ports33
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationPILOT OPERATEDPilot operated
Port size3/8"3/8"
Port typeSAESAE
Product height in6.300
Product height mm160.020
Product length in3.000
Product length mm76.200
Product width in1.760
Product width mm44.704
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
StyleSPOOLSpool