Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV5-8-O-0-24D-W-B-S | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 3.090 | |
| Product length mm | 78.486 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
