SV1E-10-3-0-12DU 3/2 SOL/OP CART 12VDC, SV1E-10-3-0-12D-U-product-details

SV1E-10-3-0-12DU 3/2 SOL/OP CART 12VDC, SV1E-10-3-0-12D-U

02-171378

Model code: SV1E-10-3-0-12D-U


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1E-10-3-0-12D-U