
Danfoss
02-171587
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-171587
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Screw |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Factory Set Pressure | 115 bar |
| Feature | 350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Fluid compatibility | All SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc. For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question. |
| Function | Unloading Valve |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | Standard |
| Minimum Working Pressure | 20 bar |
| Model Code | PUV3-4228-02 |
| Operating Temperature | -40°C to +120°C |
| Port size | None |
| Port Type | Cartridge Only |
| Product Height | .68 in |
| Product Length/Depth | 1.47 in |
| Product Type | Pressure Control Valves |
| Product Volume | .68 in³ |
| Product Weight | .33 lb |
| Product Width | .68 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Style | Poppet |
| Sub-brand | None |
| Trade Name | PUV3 Series |
| Valve Material | Steel |
| Working pressure - max | 210 bar |