Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-171597
VRV11-12-K-0-30/
02-171597
Tools
Add to comparison
Add to comparison
02-171597
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.250
Product height mm
31.750
Product length in
5.260
Product length mm
133.604
Product width in
1.250
Product width mm
31.750