Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | CV3-4-B-0-5-01 | |
| Product height in | 0.563 | |
| Product height mm | 14.288 | |
| Product length in | 1.360 | |
| Product length mm | 34.544 | |
| Product width in | 0.563 | |
| Product width mm | 14.288 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
