Danfoss-product-details

Danfoss

02-171677

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Adjustment TypeScrew
ApplicationHarvesters, refuse haulers, mobile and industrial applications
BrandDanfoss
CavityC-10-3S
Feature350 bar (5000 psi) & 550 L/min (143 USgpm)Excellent stability for moving loadsISO8643 Compliant
Flow rate60 l/min
Fluid compatibilityMIL–H–5606, SAE 10, SAE 20, etc
FunctionCounterbalance Valve
HousingYes
Housing materialAluminum
Installation TypeScrew-in Cartridge
Leakage0.25 cc/min
Maximum Load Induced Pressure350 bar
Maximum Pilot Adjustment37.4 bar
Maximum Relief Pressure350 bar
Minimum Pilot Adjustment30.6 bar
Model CodeCBV1-10-S-DA8T-A-30/
Number of Housing Ports3
Number of Valve Ports3
Operating Temperature-40°C to +120°C
OperationPilot Operated
Pilot Ratio4:1
Port size1/2
Port TypeSAE
Pressure Rating350 bar
Product Height5.75 in
Product Length/Depth2.5 in
Product TypeMotion Control Valves
Product Volume23.431 in³
Product Weight1.5 lb
Product Width1.63 in
Recommended Filtration Level18/16/13
Seal TypeBuna-N
Special featuresNone
Style3-Ported, Externally Piloted
Sub-brandNone
Trade NameCBV1-10 Series
Valve MaterialSteel
Valve Torque into Cavity47–54 Nm