Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV3-10-C-3G-115A-G | |
| Product height in | 4.750 | |
| Product height mm | 120.650 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 |
