Danfoss-product-details

Danfoss

02-171784

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
ApplicationHarvesters, refuse haulers, mobile and industrial applications
BrandDanfoss
CavityC-10-4
Coil SeriesJ series 23 W
Coil Special FeaturesNone
Connector typeLeads
DiodeNo
Feature350 bar (5000 psi) & 227 L/min (60 USgpm)Reliable, economical and compactHardened and ground steel
Flow rate17 l/min
Fluid compatibilityAll general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc
FunctionSolenoid Valve
HousingNo
Housing materialAluminum
Installation TypeScrew-in Cartridge
Manual Override OptionKnob Type
Model CodeSV7-10-4M-0-12DW
Number of Housing Ports4
Number of Valve Ports4
Operating Temperature-40°C to +120°C
OperationElectrically Operated
Port TypeCartridge Only
Pressure Rating210 bar
Product Height1.93 in
Product Length/Depth5.19 in
Product TypeSolenoid Valves
Product Volume15.326 in³
Product Weight.96 lb
Product Width1.53 in
Recommended Filtration Level18/16/13
Seal TypeBuna-N
Special featuresNone
Style4-Way 2-Position
Sub-brandNone
Trade NameSV7-10-4/4P/4S Series
Valve MaterialSteel
Voltage12 V
Voltage typeDC