Danfoss-product-details

Danfoss

02-171827

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Tools

Product specifications

Characteristic
Value
Description
ApplicationHarvesters, refuse haulers, mobile and industrial applications
BrandDanfoss
CavityC-10-2
Coil SeriesJ series, 23 W coils
Coil Special FeaturesNone
Connector typeDIN 43650-A
DiodeNo
Feature350 bar (5000 psi) & 227 L/min (60 USgpm)Reliable, economical and compactHardened and ground steel
Flow rate23 l/min
Fluid compatibilityAll general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc
FunctionSolenoid Valve
HousingYes
Housing materialAluminum
Installation TypeScrew-in Cartridge
Leakage82 cm3/min (5 in3/min) max @ 210 bar
Manual Override OptionNone
Model CodeSV4-10-C-6T-230AG
Number of Housing Ports2
Number of Valve Ports2
Operating Temperature-40°C to +120°C
OperationElectrically Operated
Port size3/8
Port TypeSAE
Pressure Rating210 bar
Product Height4.75 in
Product Length/Depth2.5 in
Product TypeSolenoid Valves
Product Volume23.75 in³
Product Weight1.087 lb
Product Width2 in
Recommended Filtration Level18/16/13
Seal TypeBuna-N
Special featuresNone
Style2-Way 2-Position Normally Closed
Sub-brandNone
Trade NameSV4-10-C/CM/CR Series
Valve MaterialSteel
Valve Torque into Cavity45-54 Nm
Voltage230 V
Voltage typeAC