SICV Motion Control Valves 02-171962 (RIGHT)

CBV1-10-C-0-A-50/, CBV1-10-C-0-A-50-XXX

02-171964

Model code: CBV1-10-C-0-A-50-XXX


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1CBV1-10-C-0-A-50-XXX
Product height in1.250
Product height mm31.750
Product length in4.900
Product length mm124.460
Product width in1.250
Product width mm31.750

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm