SICV Motion Control Valves 02-198010 (RIGHT)

OVERCENTER VALVE, CBV1-10, CBV1-10-S-0-A-30-10

02-171966

Model code: CBV1-10-S-0-A-30-10


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1CBV1-10-S-0-A-30-10
Product height in1.250
Product height mm31.750
Product length in4.900
Product length mm124.460
Product width in1.250
Product width mm31.750