Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-3S | C-10-3S |
| Flow rate gpm | 16.00 | |
| Flow rate LPM | 60.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | COUNTERBALANCE VALVE | Counterbalance Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DPM | 5 dpm |
| Max pilot adjust p BAR | 37.000 | |
| Max pilot adjust p PSI | 544.000 | |
| Max relief press BAR | 350.000 | |
| Max relief press PSI | 5000.000 | |
| Min pilot adjust p BAR | 31.000 | |
| Min pilot adjust p PSI | 445.000 | |
| Model Code 1 | CBV1-10-S-0-A-30-15 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 4:1 | 4:1 |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.000 | |
| Pressure rating PSI | 5000.000 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 4.900 | |
| Product length mm | 124.460 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | PILOT ASSISTED RELIEF W CHECK | Pilot assisted relief with check |
| Valve torque into cavity | 68-75 NM | 68-75 Nm |
