OVERCENTER VALVE, CBV2-10, CBV2-10-S-0-A-50-XXX-product-details

OVERCENTER VALVE, CBV2-10, CBV2-10-S-0-A-50-XXX

02-171977

Model code: CBV2-10-S-0-A-50-XXX


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1CBV2-10-S-0-A-50-XXX
Product height in1.250
Product height mm31.750
Product length in4.070
Product length mm103.378
Product width in1.250
Product width mm31.750