Danfoss-product-details

Danfoss

02-172007

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Adjustment TypeScrew
ApplicationHarvesters, refuse haulers, mobile and industrial applications
BrandDanfoss
CavityC-10-3S
Feature350 bar (5000 psi) & 550 L/min (143 USgpm)Excellent stability for moving loadsISO8643 Compliant
Flow rate60 l/min
Fluid compatibilityMIL–H–5606, SAE 10, SAE 20, etc
FunctionCounterbalance Valve
HousingNo
Installation TypeScrew-in Cartridge
Leakage0.25 cc/min
Maximum Load Induced Pressure350 bar
Maximum Pilot Adjustment29.48 bar
Maximum Relief Pressure350 bar
Minimum Pilot Adjustment24.12 bar
Model CodeCBV2-10V-S-0-B-50/
Number of Housing Ports3
Number of Valve Ports3
Operating Temperature-40°C to +120°C
OperationPilot Operated
Pilot Ratio10:1
Port sizeNone
Port TypeCartridge Only
Pressure Rating350 bar
Product Height1.25 in
Product Length/Depth4.07 in
Product TypeMotion Control Valves
Product Volume6.359 in³
Product Weight.5 lb
Product Width1.25 in
Recommended Filtration Level18/16/13
Seal TypeViton
Special featuresNone
Style3-Ported, Externally Piloted
Sub-brandNone
Trade NameCBV2-10 Series
Valve MaterialSteel