Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | CBV2-10-C-0-A-50-XXX | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 4.070 | |
| Product length mm | 103.378 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
