ERV1-16-30.00-0-12DG
02-172081
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.530 |
| Product height mm | | 38.862 |
| Product length in | | 4.850 |
| Product length mm | | 123.190 |
| Product width in | | 1.530 |
| Product width mm | | 38.862 |