Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | CBV1-12-C-0-B-30-XXX | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 4.320 | |
| Product length mm | 109.728 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
