SICV Motion Control Valves 02-198010 (RIGHT)

OVERCENTER VALVE, CBV1-12, CBV1-12-S-0-A-30-XXX

02-172086

Model code: CBV1-12-S-0-A-30-XXX


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1CBV1-12-S-0-A-30-XXX
Product height in1.250
Product height mm31.750
Product length in4.070
Product length mm103.378
Product width in1.250
Product width mm31.750

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm