RELIEF VALVE, RV3-10, RV3-10-I-0-18-9-product-details

RELIEF VALVE, RV3-10, RV3-10-I-0-18-9

02-172107

Model code: RV3-10-I-0-18-9


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeINTERNALInternal
BrandDANFOSSDanfoss
CavityC-10-2C-10-2
Factory set pressrue BAR62.000
Factory set pressrue PSI902.000
Flow rate gpm20.00
Flow rate LPM76.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE RELIEF VALVEPressure Relief Valve
HousingNONo
Housing materialNONENone
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.3 CC/MIN0.3 cc/min
Max working pressure BAR124.000
Max working pressure PSI1803.000
Min working pressure BAR21.000
Min working pressure PSI305.000
Model Code 1RV3-10-I-0-18-9
Number of housing ports22
Number of valve ports22
Operating temperature-20 C TO 90 C (-4 TO194 F)-20 C to 90 C (-4 to194 F)
OperationDIRECT ACTINGDirect acting
Port SizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Product height in1.000
Product height mm25.400
Product length in3.330
Product length mm84.582
Product width in1.000
Product width mm25.400
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
StylePOPPETPoppet