Danfoss-product-details

Danfoss

02-172145

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
ApplicationHarvesters, refuse haulers, mobile and industrial applications
BrandDanfoss
CavityC-10-2
Coil Special FeaturesNone
Connector type1/2 NPT Spud
DiodeNo
Feature350 bar (5000 psi) & 227 L/min (60 USgpm)Reliable, economical and compactHardened and ground steel
Flow rate15 l/min
Fluid compatibilityAll general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc
FunctionSolenoid Valve
HousingYes
Housing materialSteel
Installation TypeScrew-in Cartridge
Manual Override OptionNone
Model CodeSV1E-10-3-6T-230AU
Number of Housing Ports2
Number of Valve Ports2
Operating Temperature-40°C to +120°C
OperationElectrically Operated
Port size3/8
Port TypeSAE
Pressure Rating350 bar
Product Height3 in
Product Length/Depth4.5 in
Product TypeSolenoid Valves
Product Volume28.62 in³
Product Weight1.6 lb
Product Width2.12 in
Recommended Filtration Level18/16/13
Seal TypeBuna-N
Special featuresNone
Style3-Way 2-Position
Sub-brandNone
Trade NameSV1E-10 Series
Valve MaterialSteel
Voltage230 V
Voltage typeAC