PUV3-10-S-0-75-30/20
02-172167
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.000 |
| Product height mm | | 25.400 |
| Product length in | | 3.340 |
| Product length mm | | 84.836 |
| Product width in | | 1.000 |
| Product width mm | | 25.400 |