Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-172276
ERV1-10-10.00-0-24DG
02-172276
Where to buy
Export PDF
Tools
Add to comparison
02-172276
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.530
Product height mm
38.862
Product length in
4.180
Product length mm
106.172
Product width in
1.530
Product width mm
38.862